Robot workstation for individual workpiece carriers

Robot workstation for individual workpiece carriers

EX-01582

For efficient production with workpiece carriers, this workstation offers two storage positions to the right and left of a centrally positioned cobot. The central cable feed-through also allows cables to be routed from below to robot arms with bottom connectors or to operating units.

In the base frame, the solution offers sufficient storage space for the controller and accessories. Two lockable doors provide convenient access to the interior.

Four Jacking Castors allow the workstation to be moved easily. The integrated feet allow it to be fixed and levelled. Alternatively, Adjustable Feet with optional fixed locking to the floor can be used.

Note: Stability must be checked in line with the scale of the solution, mode of operation and the model of robot.

Descargas

EX-01582.step
10 MB
EX-01582_3D-PDF.pdf
2 MB

¿Podemos aconsejarle en persona?

Solicitud de proyecto

Le ayudamos a planificar sus proyectos.
Personalizados y eficaces.

Empezar la configuración

Planificación en línea personalizada,
sencilla y cómoda.

Tienda en línea

¡La forma sencilla
y cómoda de realizar su pedido!

es
idioma
país
España
Buscar un distribuidor