Mobile robot pod with cable grommet and handle

Mobile robot pod with cable grommet and handle

EX-01585

With the mobile workstation, cobots can be used very easily for changing tasks at different locations. Four Jacking Castors make it easy to move the compact frame and to fix and level the robot island at any location. Adjustable Feet with Base Plates can also be used for stationary use.

The work surface with a large number of laterally open grooves supports the appropriate positioning of the robot arm and the workpieces. The lateral cable aperture with Brush Strip makes it easy to guide the cables to the respective position. The lower part of the frame is enclosed dust-tight. The lockable door protects the controller housed there from unauthorised access.

Note: Stability must be checked in line with the scale of the solution, mode of operation and the model of robot.

Descargas

EX-01585.step
10 MB
EX-01585_3D-PDF.pdf
2 MB

¿Podemos aconsejarle en persona?

Solicitud de proyecto

Le ayudamos a planificar sus proyectos.
Personalizados y eficaces.

Empezar la configuración

Planificación en línea personalizada,
sencilla y cómoda.

Tienda en línea

¡La forma sencilla
y cómoda de realizar su pedido!

es
idioma
país
España
Buscar un distribuidor