Mobile robot island for cobots with central cable duct

Mobile robot island for cobots with central cable duct

EX-01586

The compact workstation for robot arms has a central cable feed-through between two worktops with continuous grooves. This makes it very easy to connect cobots with End Connectors at the bottom. The cobot can be positioned along the passage to suit the task.

The controller is housed in the subframe. Cables can also be routed to a display or control unit via the central passage.

The workstation can be easily moved by four Jacking Castors and fixed and levelled by integrated feet. For stationary use, Adjustable Feet with optional fixed locking on the floor are used.

Note: Stability must be checked in line with the scale of the solution, mode of operation and the model of robot.

Descargas

EX-01586.step
11 MB
EX-01586_3D-PDF.pdf
2 MB

¿Podemos aconsejarle en persona?

Solicitud de proyecto

Le ayudamos a planificar sus proyectos.
Personalizados y eficaces.

Empezar la configuración

Planificación en línea personalizada,
sencilla y cómoda.

Tienda en línea

¡La forma sencilla
y cómoda de realizar su pedido!

es
idioma
país
España
Buscar un distribuidor